产品概述
描述
ESDALC6V1M3是一款单芯片阵列,设计用于保护1线或2线免受ESD瞬变影响。 该器件非常适用于需要低线路电容、节省电路板空间的应用。-
所有功能
- 2线单向,低电容Transil二极管
- 优于IEC 61000-4-2标准(ESD保护:11 kV接触放电)
- 击穿电压VBR = 6.1 V(最小值)
- 低二极管电容(0 V时,典型值为11 pF)
- 低漏电流 < 0.5 μA
- PCB面积非常小: 0.6 mm2
- 通过RoHS 认证
- 优势
- High ESD protection level
- High integration
- Suitable for high density boards
- 符合下述标准:
- IEC61000-4-2 level 4:
- 15 kV (air discharge)
- 8 kV (contact discharge)
- MIL STD 883G-Method 3015-7: class 3B:
- HBM (human body model)
- IEC61000-4-2 level 4:
精选 视频
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
应用手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
06 Aug 2019 | 06 Aug 2019 | |||
24 Mar 2020 | 24 Mar 2020 | |||
09 Jul 2019 | 09 Jul 2019 |
技术文档 (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2013 | 15 Feb 2013 | |||
12 Dec 2014 | 12 Dec 2014 | |||
25 Aug 2020 | 25 Aug 2020 |
简报 (2)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 | |||
18 May 2015 | 18 May 2015 |
宣传册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
09 Apr 2021 | 09 Apr 2021 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 02 Apr 2021 | 02 Apr 2021 | ||
ZIP | 16 Mar 2020 | 16 Mar 2020 |
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Breakdown Voltage (V) (min) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||
ESDALC6V1M3 | 3 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT883 | - | - | 6.1 | CHINA | 0.042 / 1k |