SMC30J18CA

批量生产

3000 W, 18 V TVS in SMC

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The SMC30J TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 3000 W 10/1000 μs. This planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.
  • 所有功能

    • Peak pulse power:
      • 3000 W (10/1000 μs)
      • up to 36 kW (8/20 μs)
    • Stand-off voltage range from 5 V to 48 V
    • Unidirectional and bidirectional types
    • Low leakage current: 0.2 µA at 25 °C
    • Operating Tj max: 175 °C
    • JEDEC registered package outline
    • Resin meets UL94, V0
    • Lead finishing: matte tin plating

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST Protection Finder

      批量生产

      用于安卓和iOS的保护产品查找应用

      Finder Apps ST
      ST Protection Finder

      描述:

      用于安卓和iOS的保护产品查找应用
    • 产品型号
      状态
      描述
      类型
      供应商

      SEL-PROT-TVS

      批量生产

      瞬态电压抑制器智能选择工具

      TVS智能选择器 --
      SEL-PROT-TVS

      描述:

      瞬态电压抑制器智能选择工具

EDA符号、封装和3D模型

STMicroelectronics - SMC30J18CA

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
SMC30J18CA
批量生产
SMC 工业 Ecopack2

SMC30J18CA

Package:

SMC

Material Declaration**:

Marketing Status

批量生产

Package

SMC
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
温度(ºC) VRM (V) (max)
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
SMC30J18CA 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
EAR99 NEC Tape And Reel SMC -55 175 18 0.733 / 100
更多信息

Directionality:

Bi-Directional

单价(US$):

0.733

Country of Origin:

CHINA

SMC30J18CA

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.733 / 100

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SMC

Operating Temperature (°C)

(最小值)

-55

(最大值)

175

VRM (V) (max)

18

Directionality

Bi-Directional

Budgetary Price (US$)* / Qty

0.733 / 100

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商