产品概述
描述
The TVS series are designed to protect sensitive equipment against electrostatic discharges according to IEC 61000-4-2, MIL STD 883 Method 3015, and electrical overstress such as IEC 61000-4-4 and 5. They are used for surges below 1500 W 10/1000 μs. This planar technology makes it compatible with high-end equipment and SMPS where low leakage current and high junction temperature are required to provide reliability and stability over time.-
所有功能
- Peak pulse power:
- 1500 W (10/1000 μs)
- up to 10 kW (8/20 μs)
- Stand-off voltage range from 5 V to 188 V
- Unidirectional and bidirectional types
- Low leakage current: 0.2 µA at 25 °C
- Operating Tj max: 150 °C
- High power capability at Tj max.: up to 1250 W (10/1000 µs)
- Lead finishing: matte tin plating
- Peak pulse power:
精选 视频
PEP01-5841, for Power over Ethernet supply lines
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2020 | 17 Dec 2020 |
应用手册 (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jul 2019 | 09 Jul 2019 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Mar 2021 | 24 Mar 2021 |
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Aug 2020 | 25 Aug 2020 |
宣传册 (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 | |||
04 Nov 2020 | 04 Nov 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
SPICE models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 May 2020 | 19 May 2020 |
CAD Symbol & Footprint models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 May 2020 | 19 May 2020 | ||
ZIP | 19 May 2020 | 19 May 2020 |
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | VRM (V) (max) | Directionality | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
SMCJ5.0A-TR | 7 distributors | Free Sample Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SMC | - | - | 5 | Uni-Directional | CHINA | 0.313 / 200 |