TCPP02-M18

评估

USB Type-C Port Protection for Source application

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The TCPP02-M18 is a MCU companion chip enabling cost-effective USB-C source solution. It provides protections and functionalities to safely comply with the USB-C specification. On provider path, TCPP02-M18 drives external N-channel MOSFET to ensure overcurrent protection on VBUS pin, as well as a discharge path. It features an analog current sense and amplifier with an output accessible for a MCU ADC, thus minimizing system cost.
The TCPP02-M18 features 24 V tolerant ESD protection as per IEC61000-4-2 level 4 on USB type-C connector communication channel pins (CC). Also, it provides overvoltage protection on CC1 and CC2 pins when these pins are subjected to short circuit with the VBUS pin that may happen when removing the USB type-C cable from its receptacle.
TCPP02-M18 embeds I2C slave registers with two possible addresses, ideal for dual-port chargers or multiple port applications.
  • 所有功能

    • Externally programmable VBUS over current protection (OCP)
    • Integrated charge pump and gate driver for external N-channel MOSFET
    • Current sense on VBUS with analog output
    • Integrated discharge on VBUS and VCONN
    • Over temperature protection
    • Over voltage protection (OVP) on CC lines against short-to-VBUS
    • VCONN OCP (100 mW max), OVP (6 V max)
    • ESD protection for CC1, CC2, compliant with IEC 61000-4-2 Level 4 (±8 kV contact discharge, ±15 kV air discharge)
    • Compliant with PPS (programmable power supply)
    • I2C communication, with two I2C addresses available
    • Junction temperature from -40 °C to 125 °C
    • Compliant with USB-C power delivery standard 3.1, standard power range (SPR), up to 100 W
    • ECOPACK2 compliant

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST Protection Finder

      批量生产

      用于安卓和iOS的保护产品查找应用

      Finder Apps ST
      ST Protection Finder

      描述:

      用于安卓和iOS的保护产品查找应用
    • 产品型号
      状态
      描述
      类型
      供应商

      SEL-PROT-TVS

      批量生产

      瞬态电压抑制器智能选择工具

      TVS智能选择器 --
      SEL-PROT-TVS

      描述:

      瞬态电压抑制器智能选择工具

EDA符号、封装和3D模型

STMicroelectronics - TCPP02-M18

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
TCPP02-M18
评估
QFN-18L 工业 Ecopack3

TCPP02-M18

Package:

QFN-18L

Material Declaration**:

PDF XML

Marketing Status

评估

Package

QFN-18L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
TCPP02-M18 无法联系到经销商,请联系我们的销售办事处
评估
EAR99 NEC Tape And Reel QFN-18L - - 22
更多信息

Directionality:

Uni-Directional

单价(US$):

-

Country of Origin:

CHINA

TCPP02-M18

供货状态

评估

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

QFN-18L

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Breakdown Voltage (V) (min)

22

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商