TCPP03-M20

评估
Education

USB-C Power Delivery Dual Role Power

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The TCPP03-M20 is an MCU companion chip enabling cost-effective USB-C power delivery dual role power implementation. It provides protections and functionalities to safely comply with the USB-C Power Delivery specification. TCPP03-M20 drives external N-MOSFETs on VBUS connector pin in the source and sink power path for over voltage and over current protection. It provides an analog current sense output accessible for an MCU ADC, thus minimizing system cost.
The TCPP03-M20 features 24 V tolerant ESD protection as per IEC61000-4-2 level 4 on USB type-C connector communication channel pins (CC). The TCPP03-M20 provides overvoltage protection on CC1 and CC2 pins when these pins are subjected to short circuit with the VBUS pin that may happen when removing the USB type-C cable from its receptacle.
TCPP03-M20 helps to minimize power consumption during DRP toggling states thanks to its three programmable power modes allowing a power consumption as low as 3 µA maximum, up to 125 °C and thanks to enable pin that wake up the MCU.
  • 所有功能

    • Externally programmable VBUS OVP (over voltage protection) and OCP (over current protection) for provider and consumer power paths with fast turn-off
    • Two integrated N-MOSFETs gate drivers for VBUS OVP and OCP
    • Very low power in “unattached” state during DRP toggling: 3 µA max. at 125 °C
    • Compliant with PPS (programmable power supply) for fast charging, up to 100 W
    • Integrated discharge on VBUS and VCONN
    • Current sense on VBUS with analog output
    • ESD protection for CC1, CC2, compliant with IEC 61000-4-2 Level 4 (±8 kV contact discharge, ±15 kV air discharge)
    • VCONN OCP (100 mW max), OVP (6 V max)
    • Over voltage protection on CC lines against short-to-VBUS
    • Over temperature protection (150 °C typ.)
    • Integrated “Dead Battery” management
    • I2C communication, with two I2C addresses available
    • Junction temperature from -40 °C to 125 °C
    • Compliant with USB-C power delivery standard 3.1, standard power range (SPR), up to 100 W
    • ECOPACK2 compliant

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      ST Protection Finder

      批量生产

      用于安卓和iOS的保护产品查找应用

      Finder Apps ST
      ST Protection Finder

      描述:

      用于安卓和iOS的保护产品查找应用
    • 产品型号
      状态
      描述
      类型
      供应商

      SEL-PROT-TVS

      批量生产

      瞬态电压抑制器智能选择工具

      TVS智能选择器 --
      SEL-PROT-TVS

      描述:

      瞬态电压抑制器智能选择工具

EDA符号、封装和3D模型

STMicroelectronics - TCPP03-M20

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
TCPP03-M20
评估
VFQFPN 20 4x4x0.8 工业 Ecopack3

TCPP03-M20

Package:

VFQFPN 20 4x4x0.8

Material Declaration**:

Marketing Status

评估

Package

VFQFPN 20 4x4x0.8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) Breakdown Voltage (V) (min)
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
TCPP03-M20 无法联系到经销商,请联系我们的销售办事处
评估
EAR99 NEC Tape And Reel VFQFPN 20 4x4x0.8 - - 24
更多信息

Directionality:

Uni-Directional

单价(US$):

-

Country of Origin:

CHINA

TCPP03-M20

供货状态

评估

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 20 4x4x0.8

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Breakdown Voltage (V) (min)

24

Directionality

Uni-Directional

Budgetary Price (US$)* / Qty

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商