PD20015-E

批量生产

15W 13.6V 2GHz LDMOS,PowerSO-10RF塑料封装

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The PD20015-E is a common source N-channel, enhancement-mode lateral field-effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz. PD20015-E boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. PD20015-E’s superior linearity performance makes it an ideal solution for mobile radio applications. The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly.
  • 所有功能

    • Excellent thermal stability
    • Common source configuration
    • POUT = 15 W with 11 dB gain @ 2 GHz / 13.6 V
    • Plastic package
    • ESD protection
    • In compliance with the 2002/95/EC european directive

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - PD20015-E

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
PD20015-E
批量生产
PowerSO-10RF (formed lead) 工业 Ecopack2

PD20015-E

Package:

PowerSO-10RF (formed lead)

Material Declaration**:

Marketing Status

批量生产

Package

PowerSO-10RF (formed lead)
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
PD20015-E 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tube PowerSO-10RF (formed lead) - - MALAYSIA

PD20015-E

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tube

封装

PowerSO-10RF (formed lead)

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALAYSIA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商