产品概述
描述
STM181x devices are low power reset devices used to monitor power supplies for microcontrollers. They perform a single function: asserting a reset signal whenever VCCsupply voltage drops below a preset value and keeping it asserted until VCChas risen above the preset threshold for a minimum period of time (trec). They provide excellent circuit reliability without additional external components when used with +3.0 V / +3.3 V (STM1815–STM1818), and +5 V (STM1810–STM1813) power supply systems. A precision voltage reference and comparator monitors the VCCinput for an out-of-tolerance condition. When an invalid VCCcondition occurs, the reset output (RST) is forced low (or high in the case of RST) and remains asserted for trecafter VCCrises above the reset threshold. The STM1813/1818 also keep reset asserted for trecafter the output is momentarily pulled to ground by an external push-button switch.The STM1812 and STM1817 have an active-high, push-pull output. The STM1810 and STM1815 (push-pull) and STM1811, STM1813, STM1816, and STM1818 (open-drain) have an active-low RSToutput. The open-drain devices (STM1811 / STM1813 / STM1816 / STM1818) also have an internal pull-up resistor to VCC. The STM1813 and STM1818 feature a debounced manual reset feature that asserts a reset if the RSTpin is pulled low for more than 1.5 μs. When used to initiate manual reset, RSTdebounces signals from devices such as mechanical switches. For devices with this feature, the release of the external switch triggers the reset period.
The STM181x devices are guaranteed to output the correct logic state for VCCdown to 1.0 V (0 °C to +105 °C). They also provide a reset comparator designed to ignore fast transients on VCC.
Reset thresholds are available between +2.55 V and +4.62 V. These small, low power devices are ideal for use in portable equipment. All are available in the space-saving 3-pin SOT23 package, and are specified from –40 °C to +105 °C.
-
所有功能
- Precision monitoring of 3 V, 3.3 V, and 5 V supply voltages
- Four output configurations:
- Push-pull, active-high (STM1812,1817)
- Push-pull, active-low (STM1810,1815)
- Open-drain, active-low (STM1811,1816)
- Open-drain, active-low with push-button detect (STM1813,1818)
- Reset pulse width - 100 ms (min.)
- Low supply current - 4 μA (typ.)
- Guaranteed assertion down to VCC= 1.0 V (0 °C to 105 °C)
- Factory-trimmed reset thresholds of 2.55 V, 2.88 V, 3.06 V, 4.37 V, and 4.62 V (typ.)
- Power supply transient immunity
- Push-button/manual reset detect (STM1813/1818)
- Operating temperature: –40 °C to 105 °C
- ± 2.5% reset threshold accuracy:(–40 °C to 105 °C)
- Available in the SOT23-3 package
- Fully compatible with DS181x and MXD181x products.
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
宣传册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STM1817RWX7F | 批量生产 | SOT23 | 工业 | Ecopack3 | |
STM1817SWX7F | 批量生产 | SOT23 | 工业 | Ecopack3 | |
STM1817TWX7F | 批量生产 | SOT23 | 工业 | Ecopack3 |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Voltage Reset 1 (V) (typ) | Voltage Reset 2 (V) (typ) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
STM1817SWX7F | 无法联系到经销商,请联系我们的销售办事处 | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23 | -40 | 105 | 2.88 | - | MALAYSIA | 0.35 / 1k | ||
STM1817RWX7F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23 | -40 | 105 | 2.55 | - | MALAYSIA | 0.35 / 1k | ||
STM1817TWX7F | 1 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23 | -40 | 105 | 3.06 | - | MALAYSIA | 0.35 / 1k |