产品概述
描述
The STM1831 is a voltage detector with very low current consumption. It monitors a voltage on a separate input pin (VSEN), which is fully functional even if the monitored voltage goes down to 0 V. In addition, the delay of the output can be adjusted by an external capacitor.-
所有功能
- Voltage monitored on separate sense input VSEN
- Factory-trimmed voltage thresholds in 100 mV increments from 1.6 V to 5.7 V
- ±2% voltage threshold accuracy
- Operating voltage 1.6 V to 6.0 V
- Open drain output
- Low supply current of 0.8 μA (typ.)
- Time delay programmable by external capacitor
- Power supply transient immunity
- Available in SOT23-5 package
- Operating temperature –40 to 85 °C
电路原理图
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
宣传册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 |
EDA Symbols, Footprints and 3D Models
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Voltage Reset 1 (V) (typ) | Voltage Reset 2 (V) (typ) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
STM1831L24WY6F | 1 distributors | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 2.4 | - | MALAYSIA | 0.35 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.35 / 1k