产品概述
描述
The STM6315 Microprocessor Reset Circuit is a low power supervisory device used to monitor power supplies. It performs a single function: asserting a reset signal whenever the VCC supply voltage drops below a preset value and keeping it asserted until VCC has risen above the preset threshold for a minimum period of time (trec). It also provides a manual reset input ( MR ). The open drain RST output can be pulled up to a voltage higher than VCC, but less than 6V. The STM6315 comes with standard factory-trimmed reset thresholds of 2.63V, 2.93V, 3.08V, 4.38V, and 4.63V. The STM6315 is available in the SOT143-4 package.-
所有功能
- Available in SOT143-4 package.
- Operating temperature: -40 to +125˚C
- Low supply current of 1.5μA (typ)
- Guaranteed
RST assertion down to VCC= 1.0V - ±1.8% reset threshold accuracy (25˚C)
- Power supply transient immunity
- Open drain
RST output can exceed VCC
电路原理图
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
应用手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
宣传册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STM6315LBW13F | 批量生产 | SOT-143 4 | 工业 | Ecopack3 | |
STM6315MDW13F | 批量生产 | SOT-143 4 | 工业 | Ecopack3 | |
STM6315RAW13F | 批量生产 | SOT-143 4 | 工业 | Ecopack3 | |
STM6315RBW13F | 批量生产 | SOT-143 4 | 工业 | Ecopack3 | |
STM6315RDW13F | 批量生产 | SOT-143 4 | 工业 | Ecopack3 | |
STM6315RGW13F | 批量生产 | SOT-143 4 | 工业 | Ecopack3 | |
STM6315SDW13F | 批量生产 | SOT-143 4 | 工业 | Ecopack3 |
STM6315LBW13F
Package:
SOT-143 4Material Declaration**:
STM6315MDW13F
Package:
SOT-143 4Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Voltage Reset 1 (V) (typ) | Voltage Reset 2 (V) (typ) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
STM6315SDW13F | 5 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT-143 4 | -40 | 125 | 2.93 | - | PHILIPPINES | 0.37 / 1k | ||
STM6315RAW13F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT-143 4 | -40 | 125 | 2.63 | - | PHILIPPINES | 0.37 / 1k | ||
STM6315RDW13F | 4 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT-143 4 | -40 | 125 | 2.63 | - | PHILIPPINES | 0.37 / 1k | ||
STM6315MDW13F | 1 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT-143 4 | -40 | 125 | 4.38 | - | PHILIPPINES | 0.37 / 1k | ||
STM6315RBW13F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT-143 4 | -40 | 125 | 2.63 | - | PHILIPPINES | 0.37 / 1k | ||
STM6315LBW13F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT-143 4 | -40 | 125 | 4.63 | - | PHILIPPINES | 0.37 / 1k | ||
STM6315RGW13F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT-143 4 | -40 | 125 | 2.63 | - | PHILIPPINES | 0.37 / 1k |