产品概述
描述
The STM6717/18/19/20 and STM6777/78/79/80 supervisors are a family of low-voltage/low-supply current processor (micro or DSP) supervisors, designed to monitor two (or three) system power supply voltages. They are targeted at applications such as set-top boxes (STBs), portable, battery-powered systems, networking, and communication systems. All device options have a push-button-type manual reset input (MR). The STM6777/78/79/80 also includes an option which enables the user to delay the start of the manual reset process from 6 μs (MRC pin left open) or more with external capacitor. The delay is implemented by connecting the appropriately sized capacitor between the MRC pin and VSS(typical 4 s delay with a 3.3 μF capacitor).Two of the three supplies monitored (VCC1and VCC2) have fixed (customer-selectable, factory-trimmed) thresholds (VRST1and VRST2). The third voltage is monitored using an externally adjustable RSTIN threshold (0.626 V internal reference).
If any of the three monitored voltages drop below its factory-trimmed or adjustable thresholds, or if MRis asserted to logic low, a RSTis asserted (driven low). Once asserted, RSTis maintained at low for a minimum delay period (trec) after ALL supplies rise above their respective thresholds and MRreturns to high. These devices are guaranteed to be in the correct reset output logic state when VCC1and/or VCC2is greater than 0.8 V.
These devices are available in standard 5-pin or 6-pin SOT23 packages.
-
所有功能
- Primary supply (VCC1) monitor. Fixed (factory-programmed) reset thresholds: 4.63 V to 1.58 V
- Secondary supply (VCC2) monitor (STM6717/18/19/20/77/78)
- Fixed (factory-programmed) reset thresholds: 3.08 V to 0.79 V
- Tertiary supply monitor (using externally adjustable RSTIN): 0.626 V internal reference
- RSToutputs (push-pull or open drain); state guaranteed if VCC1or VCC2≥ 0.8 V
- Reset delay time (trec) on power-up: 13.2 ms, 210 ms, 900 ms (typ)
- Manual reset input (MR)
- Optional delayed manual reset input (MRC) with external capacitor (STM6777/78/79/80)
- Low supply current - 11 μA (typ), VCC1= VCC2 = 3.6 V
- Operating temperature: –40 °C to 85 °C (industrial grade)
电路原理图
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
技术文档 (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
宣传册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 | 25 Feb 2020 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
STM6717SDWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717SFWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717SJWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717SVWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717SYWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717TGGWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717TGWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717TWWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 | |
STM6717TZWY6F | 批量生产 | SOT23-5L | 工业 | Ecopack3 |
STM6717SJWY6F
Package:
SOT23-5LMaterial Declaration**:
STM6717SYWY6F
Package:
SOT23-5LMaterial Declaration**:
STM6717TGGWY6F
Package:
SOT23-5LMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Voltage Reset 1 (V) (typ) | Voltage Reset 2 (V) (typ) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
STM6717TZWY6F | 1 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 3.075 | 2.313 | MALAYSIA | 0.52 / 1k | ||
STM6717SJWY6F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 2.925 | 0.875 | MALAYSIA | 0.52 / 1k | ||
STM6717TGGWY6F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | - | - | MALAYSIA | 0.52 / 1k | ||
STM6717SDWY6F | 3 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 2.925 | 0.788 | MALAYSIA | 0.52 / 1k | ||
STM6717TGWY6F | 4 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 3.075 | 1.11 | MALAYSIA | 0.52 / 1k | ||
STM6717TWWY6F | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 3.075 | 1.665 | MALAYSIA | 0.52 / 1k | |||
STM6717SFWY6F | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 2.925 | 1.05 | MALAYSIA | 0.52 / 1k | |||
STM6717SVWY6F | 1 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 2.925 | 1.575 | MALAYSIA | 0.52 / 1k | ||
STM6717SYWY6F | 2 distributors | Buy Direct | 批量生产 | EAR99 | NEC | Tape And Reel | SOT23-5L | -40 | 85 | 2.925 | 2.188 | MALAYSIA | 0.52 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.52 / 1k供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.52 / 1k