产品概述
描述
The TS834 is a voltage supervisor providing two different outputs (one active low and one active high) with an integrated timer that can be disabled. It incorporates a high stability bandgap voltage reference and a comparator with open drain output.The threshold voltage is set at 4.33V by internal thermally matched resistors.
The comparator exhibits a 20µs response (with 10mV overdrive).
An internal hysteresis of 100mV increases the comparator noise margin and prevents false reset operation.
-
所有功能
- 100mV internal hysteresis
- Fast response time: 20µs for a 10mV overdrive
- Open drain output with
- Guaranteed reset operation down to 1.5V
- Ultra low power consumption:
12µA max. VCC = 5V\t - Reset timer with disable function
- Both active high and active low outputs
- 4.33V typ. threshold voltage
- Vol = 450mV typ. Iol = 8mA & VCC = 4V
- Precision reset threshold (guaranteed over temperature)
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
宣传册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Feb 2020 |
25 Feb 2020
|
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
TS834-5IDT |
批量生产
|
SO-8 | 工业 | Ecopack3 |
|
TS834-5IDT
Package:
SO-8Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。
样片和购买
产品型号 | 从分销商订购 | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Voltage Reset 1 (V) (typ) | Voltage Reset 2 (V) (typ) | Country of Origin | Budgetary Price (US$)*/Qty | 更多信息 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
TS834-5IDT | 2 distributors |
批量生产
|
EAR99 | NEC | Tape And Reel | SO-8 | -40 | 85 | - | - | MOROCCO | 0.32 / 1k |
供货状态
批量生产ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.32 / 1k