ST21NFCD

批量生产

支持有源负载调制加速器的NFC控制器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST21NFCD is a single NFC controller IC designed for integration in mobile devices and NFC compliant products. It includes NFC functions in the three operating modes: Card Emulation, Reader/Writer and Peer to Peer communication. This product is based on an advanced ARM Cortex-M3 32-bit microcontroller running at 28 MHz.
All internal operations are synchronized by a Clock Generator module.
Two clock source options are available: using an external Quartz or using an external reference clock (in order to reduce the number of external components).
Thanks to an enhanced power switch system, the ST21NFCD manages the power supply of the device and its associated Secure Elements.
The ST21NFCD supports NCI 2.0.
In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK® packages, depending on their level of environmental compliance. ECOPACK® specifications, grade definitions and product status are available at: www.st.com. ECOPACK® is an ST trademark.
  • 所有功能

    • ARM® Cortex®-M3 microcontroller
    • eFlash for full firmware update
    • Enhanced Active load modulation technology
    • Enhanced TX drive up to 1.3 W
    • Compatible with extremely small or metal frame antennas
    • Optimized power consumption modes
    • Battery voltage monitoring
    • System clock
      • FracN PLL input range from 13 to 76.8 MHz
      • 27.12 MHz external crystal oscillator
    • Integrated PMU
      • LDOs for internal voltages
      • 2 ₓ LDOs for external voltages
      • Voltage detectors for supplies monitoring
      • Low power mode state machine
    • Automatic Wake-Up via communication interfaces, internal timers, GPIO, RF field or tag detection
    • Support of an external DC/DC converter for TX supply
    • RF communications
      • Active and passive Peer-to-Peer
        • ISO/IEC 18092 - NFCIP-1 Initiator & Target
      • Passive mode – Reader/Writer
        • NFC Forum Type 1/2/3/4/5 tags
        • ISO/IEC 15693
        • MIFARE® Classic12
        • Thinfilm (ex Kovio) Barcode
      • Active mode – Card Emulation
        • ISO/IEC 14443 Type A & B
        • JIS X 6319 – 4
        • MIFARE® Classic(a)(b) through SWP-CLT
    • External communication interfaces
      • Two SWP master interfaces up to 1.695 Mbit/s
      • I2C slave interface up to 3.4 MHz
      • Slave and master SPI interface (up to 13 MHz)
      • HSUART interface up to 6 Mbit/s
    • Security features
      • Secure firmware update mechanism
    • Electrical characteristics
      • Battery voltage support from 2.4 V to 5 V
      • I/O dedicated voltage level (VPS_IO) from 1.62 V to 3.3 V
      • Supports Class B and C operating conditions for UICC
      • Ambient operating temperature -25 to + 85 °C
    • 应用
      • Mobile devices
      • Wearable devices
      • SmartWatch
      • Secure Connected Devices

特别推荐

相关应用

个人电子产品

通信设备, 计算机和外围设备

EDA符号、封装和3D模型

STMicroelectronics - ST21NFCD

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST21NFCD-BGA
批量生产
WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM 工业 N/A

ST21NFCD-BGA

Package:

WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM

Material Declaration**:

Marketing Status

批量生产

Package

WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM

Grade

Industrial

RoHS Compliance Grade

N/A
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
ST21NFCD-BGA 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tape And Reel WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM - - FRANCE

ST21NFCD-BGA

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

WFBGA 4 X 4 X 0.8 - 64 B - 0.4MM

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商