ST31G384

批量生产

ST31双接口Flash安全微控制器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

Designed for secure ID and banking applications, the ST31G480, ST31G384, ST31G320 and ST31G256 are serial access microcontrollers that incorporate the most recent generation of ARM processors for embedded secure systems. Their SecurCore®SC000™ 32-bit RISC core is built on the Cortex®M0 core with additional security features to help to protect against advanced forms of attacks. Cadenced at 28 MHz, the SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
Some devices implement the MIFARE®DESFire®EV1 or MIFARE Plus®(including MIFARE®Classic) technology. MIFARE, MIFARE DESFire, MIFARE Plus and MIFARE Classic are registered trademarks of NXP B.V. and are used under license.
An RF interface including an RF universal asynchronous receiver (RFUART) enables contactless communication up to 848 Kbps compatible with ISO/IEC 14443 Types A, B and B’ as well as ISO/IEC 18092 standards.
Very-high bitrates (ASK VHBR) up to 3.4 Mbps in reception and 6.8 Mbps in transmission are possible.
A Simultaneous mode where contactless communication can be enabled while the device is in Contact mode is also available.
The devices also offer a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).
Three 16-bit general-purpose timers with interrupt capability are available as well as a watchdog timer.
The devices feature hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of the AES-128, AES-192 and AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables Cipher Block Chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT cryptoprocessor efficiently supports the public key algorithm with native operations up to 4096 bits long.
The devices operate in the –25 to +85 °C temperature range, at 2.1 V, 3 V and 5 V supply voltage ranges in Contact mode, and complies with the ISO/IEC 14443 and ISO/IEC18092 specification limits. A comprehensive range of power-saving modes enables the design of efficient low-power and contactless applications.
In order to meet environmental requirements, ST offers these devices in different grades of ECOPACK®packages, depending on their level of environmental compliance. ECOPACK®specifications, grade definitions and product status are available at: www.st.com. ECOPACK®is an ST trademark.
  • 所有功能

    • Hardware features
      • ARM®SecurCore®SC000™ 32-bit RISC core
      • 12 Kbytes of User RAM
      • Up to 480 Kbytes of secure User high-density Flash memory including 128 bytes of User OTP area:
        • 30-year data retention
        • 500 000 Erase/Write cycle endurance
      • Operating temperature: –25 °C to +85 ° C
      • Three 16-bit timers with interrupt
      • Watchdog timer
      • 21. V to 5.5 V supply voltages
      • External clock frequency up to 10 MHz
      • CPU clock frequency up to 28 MHz
      • Power-saving Standby state
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) with RAM buffer for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV®compliant)
      • ESD protection greater than 6 kV (HBM)
      • CCEAL6+ and EMVCo certification target
    • Contactless features
      • Complies with ISO/IEC 14443 Type A, Band B’, PayPass™ and ISO/IEC 18092 passive mode standards
      • Two tuning capacitor values: 20 pF and 68 pF
      • Automatic CPU frequency adaptation for optimum power consumption
      • Automatic RF communication type detection
      • 13.56 MHz carrier frequency
      • RFUART (RF universal asynchronous receiver transmitter) up to 848 Kbps
      • Very high bitrate (ASK VHBR) up to 3.4 Mbps in reception and 6.8 Mbps in transmission
      • Simultaneous mode (contact and contactless)
      • 4-Kbyte RF frame buffer in dedicated RFUART RAM
      • MIFARE Plus®and MIFARE®DESFire®EV1 hardware and software implementation
      • MIFARE®Classic available as part of MIFARE Plus®
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Three-key Triple DES accelerator
      • AES accelerator
      • AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • NESCRYPT coprocessor for public key cryptography algorithm
      • ISO/IEC 13239 CRC calculation block
      • Unique serial number on each die
      • Protection against multiple attacks

特别推荐

相关应用

EDA符号、封装和3D模型

STMicroelectronics - ST31G384

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST31G384
批量生产
DICE 工业 N/A

ST31G384

Package:

DICE

Material Declaration**:

Marketing Status

批量生产

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A
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
ST31G384 无法联系到经销商,请联系我们的销售办事处
批量生产
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST31G384

供货状态

批量生产

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

包装类型

Not Applicable

封装

DICE

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商