ST31H320

批量生产

ST31接触式Flash安全微控制器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

Designed for secure ID and banking applications, the ST31H platform products (ST31H320, ST31H256, ST31H192 and ST31H128) are serial access microcontrollers that incorporate the most recent generation of ARM processors for embedded secure systems. Their SecurCore® SC000™ 32-bit RISC core is built on the Cortex™ M0 core with additional security features to help to protect against advanced forms of attacks. Cadenced at 28 MHz, the SC000™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
The ST31H platform offers a serial communication interface fully compatible with the ISO/IEC 7816-3 standard (T=0, T=1).
Three 16-bit general-purpose timers, as well as a watchdog timer, are available.
The devices feature hardware accelerators for advanced cryptographic functions. The AES accelerator provides a high-performance implementation of AES-128, AES-192, AES-256 algorithms. The 3-key Triple DES accelerator (EDES+) peripheral enables Cipher Block Chaining (CBC) mode, fast DES and triple DES computation based on three key registers and one data register, while the NESCRYPT cryptoprocessor efficiently supports the public key algorithm with native operations up to 4096 bits long.
The ST31H platform operates in the –25 to +85 °C temperature range at 1.8 V, 3 V and 5 V supply voltage ranges. A comprehensive range of power-saving modes enables the design of efficient low-power applications.
  • 所有功能

    • Hardware features
      • ARM® SecurCore® SC000™ 32-bit RISC core
      • 10 Kbytes of User RAM
        • Up to 320 Kbytes of secure, high-density User Flash memory
      • Operating temperature: –25 °C to +85° C
      • Three 16-bit timers with interrupt
      • Watchdog timer
      • 1.62 V to 5.5 V supply voltages
      • External clock frequency up to 10 MHz
      • CPU clock frequency up to 28 MHz
      • Power-saving Standby state
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) with RAM buffer for high speed serial data support (ISO/IEC 7816-3 T=0/T=1 and EMV compliant)
      • ESD protection greater than 5 kV (HBM)
    • Security features
      • Active shield
      • Monitoring of environmental parameters
      • Three-key Triple DES accelerator
      • AES accelerator
      • AIS-31 Class PTG.2 compliant true random number generator (TRNG)
      • NESCRYPT coprocessor for public key cryptography algorithm
      • ISO/IEC 13239 CRC calculation block
      • Unique serial number on each die
      • Protection against multiple attacks

您可能还会喜欢...

特别推荐

相关应用

EDA符号、封装和3D模型

STMicroelectronics - ST31H320

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST31H320
批量生产
DICE 工业 N/A

ST31H320

Package:

DICE

Material Declaration**:

Marketing Status

批量生产

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A
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
ST31H320 无法联系到经销商,请联系我们的销售办事处
批量生产
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST31H320

供货状态

批量生产

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

包装类型

Not Applicable

封装

DICE

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商