ST33GTPMAI2C

批量生产

Automotive TPM 2.0 device with an I2C interface

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST33GTPMAI2C is a cost-effective and high-performance trusted platform module (TPM) targeting automotive and embedded systems. The product implements the functions defined by the Trusted Computing Group (www.trustedcomputinggroup.org) in the TCG Trusted Platform Module Library Specifications version 2.0 Level 0 Revision 138 and errata version 1.4. It is also based on the TCG PC client-specific TPM Platform specifications rev1.03. The applicable protection profile is TCG Protection Profile for PC Client Specific TPM 2.0.
The product also supports the ability to upgrade the TPM firmware thanks to a persistent Flash memory loader application to support new standard evolutions.
  • 所有功能

      • AEC-Q100 qualified
    • TPM features
      • Flash-memory-based trusted platform module (TPM)
      • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • CC according to TPM 2.0 PP at EAL4+
        • FIPS 140-2 level 2
        • (physical security level 3)
      • TCG certification
      • I2C support at up to 200 kHz
      • Supports up to 4 GPIOs mapped with NV storage indices
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology
        • 500 000 cycles on the full temperature range
        • 25 years’ lifetime at 85 °C
        • 20 years’ lifetime at 105 °C
      • Automotive grade 2: −40 °C to 105 °C
      • ESD protection against voltages greater than 4 kV (HBM)
      • 1.8 V, 3.3 V or 5 V supply voltage range
      • 20-lead thin shrink small outline ECOPACK MSL1 package
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power and clock)
      • Hardware and software protection against fault injection
      • FIPS compliant RNG built on an SP800-90A compliant SHA256 DRBG and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024 or 2048 bits)
        • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2 and SHA-3
        • AES-128,192 and 256 bits
        • TDES 192 bits
        • ECC (NIST P-256, P-384 curves): Key generation, ECDH and ECDSA, ECSchnorr
        • ECDAA (BN-256 curve)
        • Device provided with 3 EK and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
        • Device provisioned with 3 RSA key pairs to reduce the TPM provisioning time
    • Product compliance
      • Compliant with TCG test suite for TPM 2.0
      • Common Criteria certifications:
        • EAL 4+ on TCG TPM2.0 protection profile
        • EAL 5+ on hardware
      • Targets FIPS 140-2 level 2 certification (physical security level 3)

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-TPM-I2C-DRV

      批量生产

      Linux driver for ST TPM device with an I2C interface

      安全微控制器软件 ST
      STSW-TPM-I2C-DRV

      描述:

      Linux driver for ST TPM device with an I2C interface

EDA符号、封装和3D模型

STMicroelectronics - ST33GTPMAI2C

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST33GTPMAI2CS20
批量生产
TSSOP-20 工业 N/A

ST33GTPMAI2CS20

Package:

TSSOP-20

Material Declaration**:

Marketing Status

批量生产

Package

TSSOP-20

Grade

Industrial

RoHS Compliance Grade

N/A
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
ST33GTPMAI2CS20 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tape And Reel TSSOP-20 0 - FRANCE

ST33GTPMAI2CS20

供货状态

批量生产

ECCN (US)

3A991A2

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TSSOP-20

Operating Temperature (°C)

(最小值)

0

(最大值)

-

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商