产品概述
描述
The ST33Jxxx is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of Arm®processors for embedded secure systems. Its SecurCore® SC300™ 32-bit RISC core is built on the Cortex®-M3 core with additional security features to help to protect against advanced forms of attacks. The ST33Jxxx provides high performance thanks to a fast SC300 processor, crypto-accelerators (DES, AES and MIFARE Classic® ) and improved Flash memory operations. Cadenced at 60 MHz, the SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.Strong and multiple fault protection mechanisms ensure a guaranteed high-detection coverage that facilitates the development of highly secure software. This is achieved by using two CPUs in locked-step mode, error codes in sensitive memories and hardware logic.
-
所有功能
- Hardware features
- Arm® SecurCore® SC300™ 32-bit RISC core cadenced at 60 MHz
- Up to 2048 Kbytes of User Flash memory
- 50 Kbytes of User RAM
- External interfaces
- ISO/IEC 7816-3 T=0 and T=1 protocols (Slave and Master modes)
- Single Wire Protocol (SWP) slave interface (ETSI 102-613 compliant)
- Master/slave serial peripheral interface (SPI)
- Two Master/Slave I2C interfaces
- Three 16-bit timers with interrupt capability
- Watchdog timer
- Eight multiplexed general-purpose I/Os
- 1.8 V, 3 V and 5 V supply voltage ranges
- External clock frequency from 1 up to 15 MHz
- Current consumption compatible with GSM and ETSI specifications
- Power-saving standby and hibernate states
- Contact assignment compatible with ISO/IEC 7816-2
- ESD protection greater than 4 kV (HBM) and up to 1 kV (CDM)
- Delivery forms:
- D18 micromodule
- ECOPACK®-compliant WLCSP12 and QFN20 packages
- Sawn/unsawn 12” wafers
- Security features
- Platform and Flash loader security certification target according to CC EAL5+ / EMVCo
- Hardware security-enhanced DES accelerator
- Hardware security-enhanced AES accelerator
- MIFARE Classic® cryptography hardware accelerator
- NESCRYPT coprocessor for public key cryptography algorithm
- 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
- Active shield
- Memory management unit
- Highly efficient protection against faults
- True random number generator
- Permanent timer
- Software features
- Secure Flash loader with high-speed downloading and post-delivery loading ability
- Optional NesLib public cryptographic library
- Optional MIFARE4Mobile®
- Hardware features
All tools & software
All resources
Resource title | Latest update |
---|
产品规格 (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Apr 2020 | 06 Apr 2020 |
手册 (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
EDA Symbols, Footprints and 3D Models
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
ST33J1M0 | 批量生产 | DICE | 工业 | N/A | |
ST33J1M0
Package:
DICEMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持 。