ST33J896

批量生产

32位ARM® SecurCore® SC300,具有安全完整性架构、AES、DES和Nescrypt公钥协处理器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST33Jxxx is a serial access microcontroller designed for secure mobile applications. It incorporates the most recent generation of Arm®processors for embedded secure systems. Its SecurCore® SC300™ 32-bit RISC core is built on the Cortex®-M3 core with additional security features to help to protect against advanced forms of attacks. The ST33Jxxx provides high performance thanks to a fast SC300 processor, crypto-accelerators (DES, AES and MIFARE Classic® ) and improved Flash memory operations. Cadenced at 60 MHz, the SC300™ core brings great performance and excellent code density thanks to the Thumb®-2 instruction set.
Strong and multiple fault protection mechanisms ensure a guaranteed high-detection coverage that facilitates the development of highly secure software. This is achieved by using two CPUs in locked-step mode, error codes in sensitive memories and hardware logic.
  • 所有功能

    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core cadenced at 60 MHz
      • Up to 2048 Kbytes of User Flash memory
      • 50 Kbytes of User RAM
      • External interfaces
        • ISO/IEC 7816-3 T=0 and T=1 protocols (Slave and Master modes)
        • Single Wire Protocol (SWP) slave interface (ETSI 102-613 compliant)
        • Master/slave serial peripheral interface (SPI)
        • Two Master/Slave I2C interfaces
      • Three 16-bit timers with interrupt capability
      • Watchdog timer
      • Eight multiplexed general-purpose I/Os
      • 1.8 V, 3 V and 5 V supply voltage ranges
      • External clock frequency from 1 up to 15 MHz
      • Current consumption compatible with GSM and ETSI specifications
      • Power-saving standby and hibernate states
      • Contact assignment compatible with ISO/IEC 7816-2
      • ESD protection greater than 4 kV (HBM) and up to 1 kV (CDM)
      • Delivery forms:
        • D18 micromodule
        • ECOPACK®-compliant WLCSP12 and QFN20 packages
        • Sawn/unsawn 12” wafers
    • Security features
      • Platform and Flash loader security certification target according to CC EAL5+ / EMVCo
      • Hardware security-enhanced DES accelerator
      • Hardware security-enhanced AES accelerator
      • MIFARE Classic® cryptography hardware accelerator
      • NESCRYPT coprocessor for public key cryptography algorithm
      • 16- and 32-bit CRC calculation block (ISO 13239, IEEE 802.3, etc.)
      • Active shield
      • Memory management unit
      • Highly efficient protection against faults
      • True random number generator
      • Permanent timer
    • Software features
      • Secure Flash loader with high-speed downloading and post-delivery loading ability
      • Optional NesLib public cryptographic library
      • Optional MIFARE4Mobile®

特别推荐

相关应用

All tools & software

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST33J896

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
ST33J896
批量生产
DICE 工业 N/A

ST33J896

Package:

DICE

Material Declaration**:

Marketing Status

批量生产

Package

DICE

Grade

Industrial

RoHS Compliance Grade

N/A
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
ST33J896 无法联系到经销商,请联系我们的销售办事处
批量生产
5A002A1 5A002A1 Not Applicable DICE - - FRANCE

ST33J896

供货状态

批量生产

ECCN (US)

5A002A1

ECCN (EU)

5A002A1

包装类型

Not Applicable

封装

DICE

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商