ST33TPHF2EI2C

批量生产

具有I2C接口的可信平台模块1.2和2.0

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The ST33TPHF2EI2C is a cost-effective and high-performance Trusted Platform Module (TPM) targeting PC, server platforms and embedded systems. This product supports two modes exclusively: TPM 1.2 mode and TPM 2.0 mode. In TPM 1.2 mode, the set of TPM 1.2 commands is supported and only TPM 1.2 assets can be accessed. In TPM 2.0 mode, the set of TPM 2.0 commands is supported and only TPM 2.0 assets can be accessed.
In TPM 1.2 mode, the product implements the functions defined by the Trusted Computing Group (www.trustedcomputinggroup.org) in the TCG Trusted Platform Module Specifications version 1.2 Level 2 Revision 116 [TPM1.2 P1 r116], [TPM1.2 P2 r116], [TPM1.2 P3 r116]), and is also based on the TCG PC Client specific TPM interface specifications 1.3 [TIS 1.30].
In TPM 2.0 mode, the product implements the functions defined by the Trusted Computing Group (www.trustedcomputinggroup.org) in the TCG Trusted Platform Module Library Specifications version 2.0 Level 0 Revision 138 ([TPM 2.0 P1 r138], [TPM 2.0 P2 r138], [TPM 2.0 P3 r138], [TPM 2.0 P4 r138]) and errata version 1.4 [TPM 2.0 rev138 Err 1.4]. It is also based on the TCG PC client-specific TPM Platform specifications rev 1.03 [PTP 2.0 r1.03] and [Errata sheet]. [TPM 2.0 PP] specifies the protection profile.
The product also supports the ability to upgrade the TPM firmware thanks to a persistent application Flash loader to support new standard evolutions.
  • 所有功能

    • TPM features
      • Flash-memory-based Trusted Platform Module (TPM)
      • Supporting two modes exclusively with either the TPM 1.2 or the TPM 2.0 command set
      • Supporting dynamic switch from one mode to another and capability to lock one mode irreversibly
      • For TPM 1.2, compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Main specifications 1.2, Level 2, Revision 116 and TCG PC Client Specific TPM Interface Specifications 1.3
      • For TPM 2.0, compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
      • Compliant with the Trusted Computing Group (TCG) Trusted Platform Module (TPM) I²C Interface Specification defined in PTP 1.03
      • TPM firmware code can be upgraded thanks to a persistent Flash-memory loader application to support new standard evolutions
      • Common Criteria (CC) certification according to the TPM 1.2 and TPM 2.0 protection profiles at EAL4+
      • FIPS 140-2 level 1 certification for both modes and level 2 for mode TPM2.0
      • I²C support up to 400 kHz
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology
      • Extended temperature range: −40 °C to 105 °C
      • ESD (electrostatic discharge) protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
    • Security features
      • Active shield and environmental sensors
      • Memory protection unit (MPU) used to segregate TPM assets between TPM 1.2 and TPM 2.0 modes
      • Monitoring of environmental parameters (power and clock)
      • Hardware and software protection against fault injection
      • FIPS compliant RNG built on an SP800-90A compliant SHA256 DRBG and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024 or 2048 bits)
        • RSA signature and encryption
    • Product compliance
      • TPM 1.2 and TPM 2.0 compliant with the respective TCG test suites

您可能还会喜欢...

特别推荐

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STPM4RasPI

      批量生产

      TPM开发套件

      安全微控制器评估板 --
      STPM4RasPI

      描述:

      TPM开发套件
    • 产品型号
      状态
      描述
      类型
      供应商

      STSW-TPM-I2C-DRV

      批量生产

      Linux driver for ST TPM device with an I2C interface

      安全微控制器软件 ST
      STSW-TPM-I2C-DRV

      描述:

      Linux driver for ST TPM device with an I2C interface

EDA符号、封装和3D模型

STMicroelectronics - ST33TPHF2EI2C

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 符合RoHS级别 材料声明**
ST33HTPH2E28AHC2
批量生产
TSSOP-28 Ecopack2
ST33HTPH2E32AHC2
批量生产
VFQFPN 32 5x5x1.0 mm Ecopack2

ST33HTPH2E28AHC2

Package:

TSSOP-28

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

TSSOP-28

RoHS Compliance Grade

Ecopack2

ST33HTPH2E32AHC2

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 32 5x5x1.0 mm
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
ST33HTPH2E28AHC2 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel TSSOP-28 0 70 -
ST33HTPH2E32AHC2 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm 0 70 PHILIPPINES

ST33HTPH2E28AHC2

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

TSSOP-28

Operating Temperature (°C)

(最小值)

0

(最大值)

70

Budgetary Price (US$)* / Qty

Country of Origin

-

ST33HTPH2E32AHC2

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(最小值)

0

(最大值)

70

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商