ST33TPHF2XSPI

批量生产

Long-term evolution TPM 2.0 device with an SPI interface

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STSAFE-TPM (trusted platform module) family of products offers a broad portfolio of standardized solutions for embedded, PC, mobile and computing applications. STSAFE is an ST trademark. It includes turnkey products compliant with the Trusted Computing Group (TCG) standards that provide services to protect the confidentiality, integrity and authenticity of information and devices.
These devices are easy to integrate thanks to the variety of supported interfaces and the availability of TPM ecosystem software solutions.
The STSAFE-TPM devices are all Common Criteria (EAL4+) and FIPS certified.
They embed an Arm® SecurCore® SC300™ processor with additional security features to help protect against advanced forms of attack.
The ST33TPHF2XSPI offers a slave serial peripheral interface (SPI) compliant with the TCG PC Client TPM Profile specifications.
It offers resilience services during the TPM firmware upgrade process, and self-recovery of TPM firmware and critical data upon failure detection.
The ST33TPHF2XSPI operates in the –25 to +85 °C commercial temperature range at 1.8 V, or in the –40 °C to 105 °C extended temperature range at 3.3 V.
The device is offered in the VFQFPN32 ECOPACK2 package. ECOPACK is an ST trademark.
  • 所有功能

    • TPM features
      • Flash-memory-based Trusted Platform Module (TPM)
      • Compliant with Trusted Computing Group (TCG) Trusted Platform Module (TPM) Library specifications 2.0, Level 0, Revision 138 and TCG PC Client Specific TPM Platform Specifications 1.03
      • Fault-tolerant firmware loader that keeps the TPM fully functional when the loading process is interrupted (self-recovery)
      • SP800-193 compliant for protection, detection and recovery requirements
      • Targeted certifications:
        • CC according to TPM 2.0 PP at EAL4+(AVA_VAN.5, resistant to high-potential attacks)
        • FIPS 140-2 level 2 (physical security level 3)
        • TCG certification
      • SPI support at up to 33 MHz
    • Hardware features
      • Arm® SecurCore® SC300™ 32-bit RISC core
      • Highly reliable Flash memory technology
      • Extended temperature range: −40 °C to 105 °C
      • ESD (electrostatic discharge) protection up to 4 kV (HBM)
      • 1.8 V or 3.3 V supply voltage range
    • Security features
      • Active shield and environmental sensors
      • Monitoring of environmental parameters (power)
      • Hardware and software protection against fault injection
      • FIPS compliant RNG built on an SP800-90A compliant SHA256 DRBG and an AIS-31 Class PTG2 compliant true random number generator (TRNG)
      • Cryptographic algorithms:
        • RSA key generation (1024 or 2048 bits)
        • RSA signature (RSASSA-PSS, RSASSA-PKCS1v1_5)
        • RSA encryption (RSAES-OAEP, RSAESPKCS1-v1_5)
        • SHA-1, SHA-2 (256 and 384 bits), SHA-3 (256 and 384 bits)
        • HMAC SHA-1, SHA-2 and SHA-3
        • AES-128,192 and 256 bits
        • TDES 192 bits
        • ECC (NIST P-256, P-384 curves): key generation, ECDH and ECDSA, ECSchnorr
        • ECDAA (BN-256 curve)
        • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
        • Device provisioned with 3 RSA key pairs to reduce the TPM provisioning time
      • Device provided with 3 endorsement keys (EK) and EK certificates (RSA2048, ECC NIST P_256 and ECC NIST P_384)
      • Device provisioned with 3 RSA key pairs to reduce the TPM provisioning time
    • Product compliance
      • Compliant with Microsoft® Windows® 10
      • Compliant with Linux® drivers
      • Compliant with Intel® vPro® technology
      • Compliant with TCG test suite for TPM 2.0
      • Compliant with the open-source TCG TPM 2.0 TSS implementation

您可能还会喜欢...

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STPM4RasPI

      批量生产

      TPM开发套件

      安全微控制器评估板 --
      STPM4RasPI

      描述:

      TPM开发套件

EDA符号、封装和3D模型

STMicroelectronics - ST33TPHF2XSPI

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 符合RoHS级别 材料声明**
ST33HTPH2X32AHD4
批量生产
VFQFPN 32 5x5x1.0 mm Ecopack2
ST33HTPH2X32AHD8
批量生产
VFQFPN 32 5x5x1.0 mm Ecopack2

ST33HTPH2X32AHD4

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 32 5x5x1.0 mm

RoHS Compliance Grade

Ecopack2

ST33HTPH2X32AHD8

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 32 5x5x1.0 mm
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
ST33HTPH2X32AHD4 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm 0 70 PHILIPPINES
ST33HTPH2X32AHD8 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm 0 70 PHILIPPINES

ST33HTPH2X32AHD4

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(最小值)

0

(最大值)

70

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

ST33HTPH2X32AHD8

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(最小值)

0

(最大值)

70

Budgetary Price (US$)* / Qty

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商