STSAFE-J100

批量生产
Education

用于网关的灵活可编程安全解决方案

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STSAFE-J100 is a highly secure solution based on an Arm®1 SecurCore® SC000™ 32-bit RISC core. It acts as a secure element by providing authentication, data management and cryptographic services to a local or remote host. The device embeds a secure Java Card operating system (3.0.4) compliant with GlobalPlatform (VGP 2.1.1 Configuration 2). It is ported on the latest generation of secure microcontrollers.
Combined with specific applications, the STSAFE-J100 addresses a very wide range of use cases. It can for instance be used for IoT (Internet of Things) devices, utilities, industrial applications and consumer electronics devices.
ST provides a complete set of tools for the integration of the security module:
  • 所有功能

    • ECC support for NIST-P-256 and other curves are supported depending on the product
    • Digital signature generation and verification with ECDSA
    • Key agreement with Diffie-Hellman (ECKA-ECDH) and El Gamal (ECKA-EG)
    • ECDH-GM primitive for PACE protocol
    • On-chip RSA and ECC key pair generation
    • Key pair, public key and PIN objects
    • Up to 88.6 Kbytes of user memory
    • Extended-length APDUs
    • In-house personalization services
    • Full ecosystem with expansion board and middleware
    • Supports specific application loading
    • Different ST applets available for preloading
    • Platform
      • Java Card™ 3.0.4 Classic Edition
      • GlobalPlatform® 2.1.1
      • GlobalPlatform 2.2 - Amendment D - SCP03
      • ISO/IEC 7816 T=0 and T=1 contact protocols
      • Standard I2C communication up to 100 kHz
    • Hardware
      • Arm® SecurCore® SC000™ 32-bit RISC core
        • 30-year data retention at 25 °C
        • 500 000 erase/write cycles at 25 °C
      • Operating temperature: –40 to +85 °C
      • Enhanced NESCRYPT cryptoprocessor for public key cryptography
      • Contact assignment compatible with ISO/IEC 7816-3 standards
      • Asynchronous receiver transmitter (IART) for high speed serial data support (ISO/IEC 7816-3 and EMV® compliant)
      • ESD protection greater than 6 kV (HBM) for contact pads
      • 1.62 V to 5.5 V supply voltages
      • ECOPACK® 32-lead VFQFPN 5×5 mm (0.5 mm pitch)
    • 安保
      • AIS-31 class PTG.2 compliant true random number generator (TRNG)
      • AIS-20/31 class DRG.3 deterministic number generator (DRNG)
      • Enhanced cryptographic algorithms:
        • DES/3DES, ECC and AES
        • SHA-1, SHA224, SHA-256, SHA384, SHA512, MD5 and CRC16
        • Generic Mapping primitive for Password Authenticated Connection Establishment (PACE) protocol
      • Hardware security DES accelerator
      • Hardware security AES
      • Differential power analysis (DPA) and differential fault analysis (DFA) countermeasures against side-channel attacks
      • Active shield
      • Unique serial number on each die
    • 认证
      • Hardware IC Common Criteria certified EAL5+
        • Certificate ANSSI-CC-2015/59 with maintenance report ANSSI-CC-2015/59-M01
      • Java Card Platform Common Criteria certification EAL5+ (AVA_VAN.5, ALC_DVS.2)
        • Reference PP: Java Card Closed Configuration Protection Profile, v3.0
        • Certificate ANSSI-CC-2017/23

特别推荐

相关应用

工业

EDA符号、封装和3D模型

STMicroelectronics - STSAFE-J100

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 符合RoHS级别 材料声明**
STSAFE-J100
批量生产
VFQFPN 32 5x5x1.0 mm N/A

STSAFE-J100

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 32 5x5x1.0 mm

RoHS Compliance Grade

N/A
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
STSAFE-J100 无法联系到经销商,请联系我们的销售办事处
批量生产
3A991A2 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm - - FRANCE

STSAFE-J100

供货状态

批量生产

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商