SL-MCAMC01301V2

批量生产

A highly reliable trunk control solution based on FlightSense technology

快速查看
解决方案评估套件
核心产品
文件
工具与软件

解决方案说明

Today's car manufacturers are required to come up with innovative new features to distinguish themselves in a very competitive market. One way to do this is to implement a hands-free solution to open or close a car's trunk to improve people's experiences with their vehicles.

With many car owners frustrated by the unpredictable behavior of their lift gates in many recent car models offering a similar application, our smart solution describes a simplified way for people to open or close their trunk using a predefined foot movement. It also includes a safety feature based on current sensing that prevents damage if there are obstacles when opening or closing the trunk.

ST's hands-free power liftgate solution only uses three components for a reduced bill of materials and a simpler design phase. A VL53L1X Time-of-Flight distance ranging sensor located below the bumper is used to detect the foot movement under the trunk. Once the foot movement is detected, a general-purpose SPC58 C Line automotive microcontroller (SPC58EC80E5) will confirm the correct pattern and send a command to open or close the trunk to the two automotive-grade fully integrated H-bridge motor drivers (VNH7040AY) that synchronously drive the liftgate's two linear actuator motors. Of course, to ensure security, the hands-free solution only works if the vehicle is already unlocked and parked.

 

  • 主要产品优势

    VL53L1X Time-of-Flight ranging sensor

    The fastest miniature ToF sensor on the market with accurate ranging up to 4 m and fast ranging frequency up to 50 Hz, it features: 

    • ST’s latest FlightSense™ technology
    •  Programmable ROI position on the receiving array, providing multizone operation control from the host 
    • Easy integration

     

    VNH7040AY fully integrated H-bridge motor driver

    A dual monolithic high-side driver with two low-side switches designed using ST's proprietary VIPower® M0-7 Technology, it features: 

    • AEC-Q100 qualified 
    • Multisense diagnostics and monitoring functions (obstacle detection) 
    • Dedicated input signals to select motor direction and brake condition 
    • PWM operation up to 20 kHz to control the motor's speed in all possible conditions
    SPC58 C Line automotive microcontroller

    A cost-efficient, multi-core microcontroller designed for secure onboard communication systems in connected vehicles, it features: Versatile low-power modes Rich set of peripherals Enhanced modular I/O subsystem ASIL-B safety standard support Comprehensive AutoDevKit development ecosystem

  • All Features

    • Technical
      • Supply voltage: 12V
      • Sensor supply voltage: 3.3V
      • Digital logic supply voltage: 5V
      • Synchronous driving of Trunk motors
      • FOTA capability for application software
    • Perfromance
      • Maximum current for each motor : 35A
      • Foot movement pattern response time : 1s
    • Compatibility
      • All Key products are Automotive Grade
      • Application code is MISRA C 2012 compliant