54VCXH162245

批量生产

Rad-Hard 16-bit Transceiver 3-state Non Inverting

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The 54VCXH162245 is a low voltage CMOS 16-bit bus transceiver (3-state) fabricated with a sub-micron silicon gate and a five-layer metal wiring C²MOS technology. It is ideal for low power and very high speed (1.65 to 3.6 V) applications and can be interfaced to a 3.6 V signal environment for both inputs and outputs. This integrated circuit is intended for two-way asynchronous communication between data buses. The direction of data transmission is determined by digital input recorder (DIR) input. The two enable inputs, nG,can be used to disable the device so that the buses are effectively isolated. The device circuits include 26 Ω series resistance in the A port outputs. These resistors reduce line noise in high-speed applications. Bus hold on data inputs is provided to eliminate the need for external pull-up or pull-down resistors. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage. All floating bus terminals during high Z state must be held HIGH or LOW.
  • 所有功能

    • 1.65 V to 3.6 V inputs and outputs
    • High speed A outputs:
      • tPD= 3.4 ns at VCC = 3.0 to 3.6 V
      • tPD= 4.3 ns at VCC= 2.3 to 2.7 V
    • Symmetrical impedance A output:
      • |IOH| = IOL= 12 mA (min.) at VCC= 3.0 V
      • |IOH| = IOL= 8 mA (min.) at VCC= 2.3 V
    • High speed B outputs:
      • tPD= 2.5 ns (max.) at VCC= 3.0 to 3.6 V
      • tPD= 3.2 ns (max.) at VCC= 2.3 to 2.7 V
    • Symmetrical impedance A output:
      • |IOH| = IOL= 24 mA (min.) at VCC= 3.0 V
      • |IOH| = IOL= 18 mA (min.) at VCC= 2.3 V
    • Power down protection on inputs and outputs
    • 26 Ω series resistors in A port output
    • Operating voltage range:
      • VCC(opr) = 1.65 V to 3.6 V
    • Pin and function compatible with 54 series H162245
    • Bus hold provided on both sides
    • Cold spare function
    • Latch-up performance exceeds 300 mA (JESD 17)
    • ESD performance:
      • HBM > 2000 V (MIL STD 883 method 3015)
      • MM > 200 V
    • 300 krad Mil1019.6 condition A (RHA QML qualification extension undergone)
    • SEL-free and SET-free up to 110 Mev/cm2/mg
    • QML qualified product
    • SMD 5962-02508
    • 100 mV typical input hysteresis
    • Mass = 1.50 g

特别推荐

EDA Symbols, Footprints and 3D Models

STMicroelectronics - 54VCXH162245

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
RHFXH162245K03V
批量生产
Flat-48 工业 N/A
RHFXH162245K05V
批量生产
Flat-48 工业 N/A
RHRXH162245K1
批量生产
Flat-48 工业 N/A

RHFXH162245K03V

Package:

Flat-48

Material Declaration**:

Marketing Status

批量生产

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHFXH162245K05V

Package:

Flat-48

Material Declaration**:

Marketing Status

批量生产

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHRXH162245K1

Package:

Flat-48

Material Declaration**:

Marketing Status

批量生产

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
RHFXH162245K05V 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-48 - - 5962F0250802VYC
更多信息

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0250802VYC

Country of Origin:

FRANCE

RHRXH162245K1 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-48 - - -
更多信息

Quality Level:

Engineering Model

Lead Finish:

Gold

Package: Product Marking:

RHRXH162245K1

Country of Origin:

FRANCE

RHFXH162245K03V 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-48 - - 5962F0250802VXC
更多信息

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0250802VXC

Country of Origin:

FRANCE

RHFXH162245K05V

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-48

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

5962F0250802VYC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0250802VYC

Country of Origin

FRANCE

RHRXH162245K1

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-48

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model

Lead Finish

Gold

Package: Product Marking

RHRXH162245K1

Country of Origin

FRANCE

RHFXH162245K03V

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-48

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

5962F0250802VXC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0250802VXC

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商