54VCXHR162245

批量生产

抗辐照16位同相收发器,带电阻

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The 54VCXHR162245 is a low voltage CMOS 16-bit bus transceiver (3-state) developed with sub-micron silicon gate and five-layer metal wiring C²MOS technology. It is ideal for low power and very high speed 1.65 to 3.6 V applications; it can be interfaced to 3.6 V signal environment for both inputs and outputs. This IC is intended for two-way asynchronous communication between data buses; the direction of data transmission is determined by DIR input. The two enable inputs nG can be used to disable the device so that the buses are effectively isolated. The device circuits include 26 Ω series resistance in the A and B port outputs. These resistors reduce the line noise in high speed applications. Bus hold on data inputs is provided in order to eliminate the need for the external pull-up or pull-down resistor. All inputs and outputs are equipped with protection circuits against static discharge, giving them 2 kV ESD immunity and transient excess voltage. All floating bus terminals during high Z state must be held HIGH or LOW.
  • 所有功能

    • 1.65 to 3.6 V inputs and outputs
    • High speed in both A, B outputs:
      • tPD= 3.4 ns at VCC = 3.0 to 3.6 V
      • tPD= 4.3 ns at VCC= 2.3 to 2.7 V
    • Symmetrical impedance outputs:
      • |IOH| = IOL= 12 mA (Min.) at VCC= 3.0 V
      • |IOH| = IOL= 8 mA (Min.) at VCC= 2.3 V
    • Power down protection on inputs and outputs
    • 26 Ω serie resistors in both A and B port outputs
    • Operating voltage range:
      • VCC(Opr) = 1.65 V to 3.6 V
    • Pin and function compatible with 54 series HR162245
    • Bus hold provided on both sides
    • Cold spare function
    • Latch-up performance exceeds 300 mA (JESD 17)
    • ESD performance:
      • HBM > 2000 V (MIL STD 883 method 3015); MM > 200 V
    • 300 krad Mil1019.6 condition A, (RHA QML qualification extension undergone)
    • SEL-free and SET-free up to 110 MeV.cm2/mg
    • QML qualified product
    • SMD 5962-05213
    • 100 mV typical input hysteresis
    • Mass: 1.50 g

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - 54VCXHR162245

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
RHFXHR162245K03V
批量生产
Flat-48 工业 N/A
RHFXHR162245K05V
批量生产
Flat-48 工业 N/A
RHRXHR162245K1
批量生产
Flat-48 工业 N/A

RHFXHR162245K03V

Package:

Flat-48

Material Declaration**:

Marketing Status

批量生产

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHFXHR162245K05V

Package:

Flat-48

Material Declaration**:

Marketing Status

批量生产

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

RHRXHR162245K1

Package:

Flat-48

Material Declaration**:

Marketing Status

批量生产

Package

Flat-48

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
RHRXHR162245K1 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-48 - - -
更多信息

Quality Level:

Engineering Model

Lead Finish:

Gold

Package: Product Marking:

RHRXHR162245K1

Country of Origin:

FRANCE

RHFXHR162245K05V 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-48 - - 5962F0521302VYC
更多信息

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0521302VYC

Country of Origin:

FRANCE

RHFXHR162245K03V 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-48 - - 5962F0521302VXC
更多信息

Quality Level:

QML-V Flight

Lead Finish:

Gold

Package: Product Marking:

5962F0521302VXC

Country of Origin:

FRANCE

RHRXHR162245K1

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-48

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model

Lead Finish

Gold

Package: Product Marking

RHRXHR162245K1

Country of Origin

FRANCE

RHFXHR162245K05V

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-48

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

5962F0521302VYC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0521302VYC

Country of Origin

FRANCE

RHFXHR162245K03V

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-48

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

5962F0521302VXC

Quality Level

QML-V Flight

Lead Finish

Gold

Package: Product Marking

5962F0521302VXC

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商