C65SPACE-HSSL

批量生产

6.25 Gbps多速率、多通道SerDes宏IP

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

The ST 65 nm HSSL IP is a radiation hardened high-performance SERDES developed in ST CMOS065LP Low Power 65 nanometer CMOS technology and is provided as Flip chip only layout with build-in 2KV ESD protection. It features 8 channels (4Tx + 4 Rx) and is supplied by 1.2 volt.It embeds a PLL and four identical data slices. Each data slice is composed of a data transmission lane and a data reception lane. The PLL provides very stable 6.25 GHz internal bit clock which is synthesized from a lower frequency input reference clock. This bit clock is used to generate each transmission bit clock and to recover each received bit clock.Each data slice is running independently to each other. In each data slice, the transmitter and receiver are running independently to each other and may have different bit rate.A +/-100ppm plesiochronous operation is guaranteed by design in each data lane individually and independently (Tx data lane and Rx data lane).Each data slice embeds one BIST which contains: a PRBS generator, a BER monitor, an internal data lane loopback TX -> RX (in each data slice) and a TX clock jitter generator.
  • 所有功能

    • ST CMOS065LP low-power 65 nm CMOS technology
    • 1.5625, 3.125 and 6.25 Gbps operation
    • BER < 10-14
    • 20 bit TX and RX parallel data interface width / sub-rate mode
    • Global power down and per link TX & RX power downs
    • Compact form factor: 3040u x 1600u (tbc)
    • Flip chip only layout
    • Full immunity to single event latch-up (SEL) failures with a LET up to 60MeVcm2/mg
    • No single event functional interrupts (SEFIs), up to 60MeVcm2/mg
    • 1.2V power supply

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - C65SPACE-HSSL

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
C65SPACE-HSSL
批量生产
- 工业 -

C65SPACE-HSSL
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
温度(ºC) 一般描述
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
C65SPACE-HSSL 无法联系到经销商,请联系我们的销售办事处
批量生产
- - - - - - 6.25 Gbps multi-rate, multi-lane, SerDes macro IP
更多信息

Agency Qualification:

-

Agency Generic Spec:

-

Country of Origin:

-

C65SPACE-HSSL

供货状态

批量生产

ECCN (US)

-

ECCN (EU)

-

包装类型

-

封装

-

Operating Temperature (°C)

(最小值)

-

(最大值)

-

一般描述

6.25 Gbps multi-rate, multi-lane, SerDes macro IP

Agency Qualification

-

Agency Generic Spec

-

Country of Origin

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商