RH-OSC04

建议

抗辐照4级行波进位二进制计数器/分频器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The RHFOSC04 is a crystal oscillator driver and divider. It consists of an oscillator section and 4-stage ripple-carry binary counter. The oscillator section allows the implementation of crystal oscillator circuits. The output is buffered and it is controlled by a 2-bit digital cell to deliver one among four divided frequency, from F to F/2, F/4 and F/8 frequencies. A disable function is available to set the circuit in power-down mode while keeping a high impedance output. Designed in rad-hard rules on robust CMOS technology already proven in space, the RHFOSC04 shows an excellent stability in total-ionizing-dose (TID) up to 300 krad(Si) and it is SEL-free and SET-free up to 125 MeV.cm²/mg.
It comes in hermetic ceramic Flat-10 lead, and can operate from -55 °C to +125 °C ambient temperature.
  • 所有功能

    • 2.3 V to 3.6 V supply (4.8 V AMR)
    • High speed:
      • Characterized from 16 MHz to 120 MHz
    • CMOS output, meets JEDEC
    • Divided-frequency single output
    • Low power
    • TTL compatible
    • Enable/disable function
    • Immunity to radiations:
      • 300 krad(Si) TID
      • SEL free up to 125 MeV.cm²/mg
      • SET free up to 125 MeV.cm²/mg
    • SMD 5962F20207
    • Mass: 0.42 g

特别推荐

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RH-OSC04

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
RH-OSC04
建议
- 工业 -

RH-OSC04

Package:

-

Material Declaration**:

Marketing Status

建议
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
温度(ºC) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
RH-OSC04 无法联系到经销商,请联系我们的销售办事处
建议
- - - - - - -
更多信息

Quality Level:

-

Lead Finish:

-

Package: Product Marking:

-

Country of Origin:

-

RH-OSC04

供货状态

建议

ECCN (US)

-

ECCN (EU)

-

包装类型

-

封装

-

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

-

Quality Level

-

Lead Finish

-

Package: Product Marking

-

Country of Origin

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商