RHFLVDS2281

批量生产

双路4x4 LVDS交点开关

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The RHFLVDS2281 is an 8-channel, 4x4 crosspoint switch base, on low voltage differential signaling (LVDS) for low-power and high-speed communications. The two 4x4 multiplexers allow connection from any of the four inputs to any of the four outputs. Packaged and qualified for use in aerospace environments in a low-power, fast-transmission standard, the RHFLVDS2281 operates at 3.3 V power supply (3.6 V max. operating and 4.8 V AMR) and a common mode of -4 V to +5 V. The LVDS outputs operate over a controlled impedance of 100-ohm transmission media that may be printed circuit board traces, back planes, or cables.
The circuit features an internal fail-safe function to ensure a known state in case of an input short circuit or a floating input.
All pins have cold spare buffers to ensure they are in high impedance when VCC is tied to GND. The RHFLVDS2281 can operate over a wide temperature range of -55 °C to +125 °C and it is housed in an hermetic Ceramic Flat-64 package.
  • 所有功能

    • LVDS input/output
    • Multiple configuration: Mux, repeater and splitter
    • ANSI TIA/EIA-644 compliant
    • 400 Mbps LVDS (200 MHz)
    • 200 MHz clock channel
    • Cold spare on all pins
    • Fail-safe function
    • 3.3 V operating power supply
    • 4.8 V absolute rating
    • Hermetic package
    • Power consumption: 220 mW at 3.3 V
    • Large input common mode: -4 V to +5 V
    • Guaranteed up to 300 krad TID
    • SEL immune up to 135 MeV.cm²/mg
    • SET/SEU immune up to 22 MeV.cm²/mg

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - RHFLVDS2281

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
RHFLVDS2281K01V
批量生产
Flat-64 工业 N/A
RHFLVDS2281K1
批量生产
Flat-64 工业 N/A

RHFLVDS2281K01V

Package:

Flat-64

Material Declaration**:

Marketing Status

批量生产

Package

Flat-64

Grade

Industrial

RoHS Compliance Grade

N/A

RHFLVDS2281K1

Package:

Flat-64

Material Declaration**:

Marketing Status

批量生产

Package

Flat-64

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
RHFLVDS2281K01V 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-64 - - 5962F1423401VXC
更多信息

Quality Level:

QML-V Flight

Lead Finish:

Goold

Package: Product Marking:

5962F1423401VXC

Country of Origin:

-

RHFLVDS2281K1 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape Flat-64 - - -
更多信息

Quality Level:

Engineering Model

Lead Finish:

Gold

Package: Product Marking:

RHFLVDS2281AK1

Country of Origin:

FRANCE

RHFLVDS2281K01V

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-64

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

5962F1423401VXC

Quality Level

QML-V Flight

Lead Finish

Goold

Package: Product Marking

5962F1423401VXC

Country of Origin

-

RHFLVDS2281K1

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

Flat-64

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model

Lead Finish

Gold

Package: Product Marking

RHFLVDS2281AK1

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商