STPS1045HR

批量生产

航空航天2 x 10 A - 45 V功率肖特基整流器

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

This power Schottky rectifier is designed and packaged to comply with the ESCC5000 specification for aerospace products. Housed in a hermetically sealed surface mount package, it is ideal for use in applications for aerospace and other harsh environments. The STPS1045HR is intended for use in medium voltage applications and in high frequency circuits where low switching losses and low noise are required.
  • 所有功能

    • Forward current: 2 x 10 A
    • Repetitive peak voltage: 45 V
    • Low forward voltage drop: 0.75 V
    • Maximum junction temperature: 175 °C
    • Negligible switching losses
    • Low capacitance
    • High reverse avalanche surge capability
    • Hermetic package
    • ESCC qualified

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - STPS1045HR

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STPS1045C2SG
批量生产
SMD.5 工业 N/A

STPS1045C2SG

Package:

SMD.5

Material Declaration**:

Marketing Status

批量生产

Package

SMD.5

Grade

Industrial

RoHS Compliance Grade

N/A

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
STPS1045C2SG 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Carrier Tape SMD.5 - - 5106/017/02
更多信息

Quality Level:

ESCC flight

Lead Finish:

Gold

Package: Product Marking:

510601702

Country of Origin:

FRANCE

STPS1045C2SG

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Carrier Tape

封装

SMD.5

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

5106/017/02

Quality Level

ESCC flight

Lead Finish

Gold

Package: Product Marking

510601702

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商