M74HC4852

批量生产

具有注入电流保护的双路4通道模拟复用器/解复用器

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The M74HC4852 device is a dual four-channel analog multiplexer/demultiplexer manufactured with silicon gate C2MOS technology. It features injection current effect control which makes the device particularly suited for use in automotive applications where voltages in excess of normal logic voltage are common. The injection current effect control allows signals at disabled input channels to exceed the supply voltage range or go down to ground without affecting the signal of the enabled analog channel.
This eliminates the need for external diode-resistor networks typically used to keep the analog channel signals within the supply voltage range.
  • 所有功能

    • Low power dissipation
      • ICC= 2 μA (max.) at TA= 25 °C
    • Injection current protection: VΔout < 1 mV at VCC = 5 V, IIN = 1 mA, RS = 3.9 kΩ
    • “ON” resistance at TA = 25 °C
      • 215 Ω typ. (VCC= 3.0 V)
      • 160 Ω typ. (VCC= 4.5 V)
      • 150 Ω typ. (VCC= 6 V)
    • Fast switching: tpd= 8.6 ns (typ.) at TA= 25 °C, VCC= 4.5 V
    • Wide operating supply voltage range
      • VCC= 2 V to 6 V
    • High noise immunity: VNIH= VNIL= 28% VCC(min.)
    • Pin and function compatible with series 4052, 4852
    • Latch-up performance exceeds 500 mA
      • (JESD 17)
    • ESD performance
      • HBM: 2000 V
      • MM: 200 V
      • CDM: 1000 V

电路原理图

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - M74HC4852

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
M74HC4852YRM13TR
批量生产
SO-16 汽车应用 Ecopack3

M74HC4852YRM13TR

Package:

SO-16

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

SO-16

Grade

Automotive

RoHS Compliance Grade

Ecopack3
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
M74HC4852YRM13TR Available at 1 distributors

经销商的可用性M74HC4852YRM13TR

代理商名称
地区 库存 最小订购量 第三方链接
MOUSER WORLDWIDE 9245 1 马上订购

代理商库存报告日期: 2021-06-21

代理商名称

MOUSER

库存

9245

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-06-21

Buy Direct
批量生产
EAR99 NEC Tape And Reel SO-16 - - MOROCCO 0.589 / 1k

M74HC4852YRM13TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.589 / 1k

经销商的可用性M74HC4852YRM13TR

代理商名称
地区 库存 最小订购量 第三方链接
MOUSER WORLDWIDE 9245 1 马上订购

代理商库存报告日期: 2021-06-21

代理商名称

MOUSER

库存

9245

Min.Order

1

地区

WORLDWIDE 马上订购

代理商库存报告日期: 2021-06-21

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-16

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

0.589 / 1k

Country of Origin

MOROCCO

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商