STG3696E

批量生产

低压双路SPDT开关,用于USB/音频信号切换

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

STG3696E is a high speed ESD protected dual SPDT (single pole dual throw) switch that combines low distortion audio and accurate USB 2.0 high speed (480 Mbps) data signal switching in the same device. When the audio path is selected, the switch allows the audio signal to swing below ground (up to VCC– 5.0 V). Superior channel-to-channel crosstalk also minimizes interference. Integrated shunt resistors in the device helps to suppress pop noise on the audio path.
When VBUSis greater than VBUSTHRES, STG3696E will automatically switch from the audio channel to the USB channel. The device is compatible with the requirements of USB 2.0 and features low on capacitance plus low resistance needed to achieve high performance switching in mobile applications.
The device allows the D+/D– pins to withstand an overvoltage condition of 5.5 V in compliant with the USB 2.0 fault protection specification.
  • 所有功能

    • Low distortion negative signal swing capability for audio switch (range = VCCto VCC– 5.0 V)
    • Single supply operating voltage:VCC= 2.7 V to 4.5 V
    • Typical bandwidth (–3 dB) of 950 MHz on all channels
    • USB (2.0) high speed (480 Mbps) signal switching compliant
    • Integrated fail safe function to protect against short to 5.5 V
    • Internal shunt resistors for pop noise suppression
    • Auto detection of VBUSfor switch selection
    • Low RONresistance of 2.5 Ω (typ.)
    • Latch-up performance exceeds 100 mA per JESD 78, Class II
    • ESD performance exceeds JESD22 (COM pins to GND) ± 8 kV Human Body Model (A114-A)
    • ESD performance exceeds JESD22 (other pins) ± 2 kV Human Body Model (A114-A)

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - STG3696E

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STG3696EQTR
批量生产
QFN-10L P 0.4 mm 工业 Ecopack3

STG3696EQTR

Package:

QFN-10L P 0.4 mm

Material Declaration**:

Marketing Status

批量生产

Package

QFN-10L P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3
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
STG3696EQTR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel QFN-10L P 0.4 mm - - THAILAND 0.396 / 1k

STG3696EQTR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.396 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

QFN-10L P 0.4 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

0.396 / 1k

Country of Origin

THAILAND

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商