STG3820

批量生产

低压高带宽四路DPDT开关

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The STG3820 device is a high-speed CMOS low voltage quad analog DPDT (dual pole dual throw) switch or 2:1 multiplexer/demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 4.3 V, making this device ideal for portable applications. The SELm-n input is provided to control the switches. The switches nS1 and mS1 are ON (connected to common ports Dn and Dm respectively) when the SELm-n input is held high and OFF (high impedance state exists between the two ports) when the SELm-n is held low. The switches nS2 and mS2 are ON (connected to common port Dn and Dm respectively) when the SELm-n input is held low and OFF (high impedance state exists between the two ports) when the SELm-n is held high.
The STG3820 device has an integrated fail safe function to withstand overvoltage condition when the device is powered off. Additional key features are fast switching speed, break-before-make-delay time and ultralow power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.
  • 所有功能

    • Ultralow power dissipation
      • ICC= 1 μA (max.) at TA= 85 °C
    • Low “ON” resistance
      • RON= 5.4 Ω (TA= 25 °C) at VCC= 4.3 V
      • RON= 6.6 Ω (TA= 25 °C) at VCC= 3.0 V
    • Wide operating voltage range
      • VCC(OPR.) = 1.65 V to 4.3 V
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC= 2.3 V to 3.0 V
    • 4 select pins controlling 2 switches each
    • Typical bandwidth (-3 dB) at 800 MHz on all channels
    • USB (2.0) high speed (480 Mbps) signal switching compliant
    • Integrated fail safe function
    • Latch-up performance exceeds 100 mA per JESD 78, Class II
    • ESD performance exceeds JESD22 2000-V human body model (A114-A)

特别推荐

相关应用

工业

EDA符号、封装和3D模型

STMicroelectronics - STG3820

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STG3820BJR
批量生产
CSP P 0.4 mm 工业 Ecopack3

STG3820BJR

Package:

CSP P 0.4 mm

Material Declaration**:

Marketing Status

批量生产

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3
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
STG3820BJR 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel CSP P 0.4 mm - - FRANCE 0.73 / 1k

STG3820BJR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.73 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

CSP P 0.4 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

0.73 / 1k

Country of Origin

FRANCE

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商