STHV748S

批量生产

四通道+/- 90 V、+/- 2 A、3/5级增强ESD保护高速超声脉冲发生器

下载数据摘要
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

This monolithic, high-voltage, high-speed pulser generator features four independent channels. It is designed for medical ultrasound imaging applications, but can also be used to drive piezoelectric, capacitive or MEMS based transducers. The STHV748S is composed of a controller logic interface circuit, level translators, MOSFET gate drivers, noise blocking diodes, and high-power P-channel and N-channel MOSFETs as the output stage for each channel. It also includes clamping-to-ground circuitry, anti-leakage, anti-memory effect block, thermal sensor, and a T/R switch which guarantees effective decoupling during the transmission phase. The STHV748S also includes self-biasing and thermal shutdown blocks.
Each channel can support up to five active output levels with two half bridges. The output stage of each channel is able to provide ±2 A peak output current. In order to reduce power dissipation during continuous wave mode, a dedicated half-bridge is available and the peak current is limited to 0.6 A.
An ESD reinforced structure was developed to prevent high voltage overshoots and inrush current due to cabled transducer reflections. Each HV output is supported by a dedicate HV diode network to withstand possible reflections, mitigating excessive voltage overshoot that could lead to device damage.
  • 所有功能

    • Pinout compatibility with STHV748
    • Recirculation current protection
    • 0 to ±90 V output voltage
    • Up to 20 MHz operating frequency
    • Embedded low-power, floating high-voltage drivers (external voltage rails can be also used)
    • Mode operations:
      • 3/5-level output waveform
      • ±2 A source and sink current
      • Down to ≤ 20 ps jitter
      • Anti-cross conduction function
      • Low 2nd harmonic distortion
    • Fully integrated clamping-to-ground function
      • 8 Ω synchronous active clamp
      • Anti-leakage on output node
    • Dedicated half bridge for continuous wave (CW) operations
      • ≤ 0.1 W power consumption
      • ±0.6 A source and sink current
      • 205 fs RMS jitter [100 Hz-20 kHz]
    • Fully integrated T/R switch
      • 13.5 Ω on-resistance
      • HV MOS topology to minimize current consumption
      • Up to 300 MHz BW
      • Receiver multiplexing function
    • 1.8 V to 3.6 V CMOS logic interface
      • New digital input compatibility @ 1.8 V
    • Auxiliary integrated circuits
      • Noise blocking diodes
      • Fully self-biasing architecture
      • Anti-memory effect for all internal HV nodes
      • Thermal protection
      • Standby function
      • Reinforced diodes on HV outputs for protection by recirculation current
    • Latch-up free due to HV SOI technology
    • Very few external passive components needed

您可能还会喜欢...

特别推荐

相关应用

工业

All tools & software

    • 产品型号
      状态
      描述
      类型
      供应商

      STEVAL-IME011V2

      批量生产

      基于STHV748S高压脉冲发生器的评估板

      医疗保健解决方案评估板 ST
      STEVAL-IME011V2

      描述:

      基于STHV748S高压脉冲发生器的评估板

EDA符号、封装和3D模型

STMicroelectronics - STHV748S

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
STHV748SQ
批量生产
VFQFPN 64 9x9x1.0 mm 工业 Ecopack3

STHV748SQ

Package:

VFQFPN 64 9x9x1.0 mm

Material Declaration**:

PDF XML

Marketing Status

批量生产

Package

VFQFPN 64 9x9x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3
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
STHV748SQ 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray VFQFPN 64 9x9x1.0 mm - - PHILIPPINES 18.5625 / 1

STHV748SQ

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

18.5625 / 1

ECCN (EU)

NEC

包装类型

Tray

封装

VFQFPN 64 9x9x1.0 mm

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Budgetary Price (US$)* / Qty

18.5625 / 1

Country of Origin

PHILIPPINES

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商