T1205

批量生产

12A - 600V - D2PAK封装逻辑电平三端双向可控硅

下载数据手册 Order Direct
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are also recommended for phase control operations in light dimmers and appliance motors speed controllers. The Snubberless™ versions (W suffix and T12xx) are especially recommended for use on inductive loads, because of their high commutation performance. By using an internal ceramic pad, the Snubberless™ series provide an insulated tab (rated at 2500 VRMS) complying with UL standards (file reference: E81734).
Logic Level BTA12-600TW and BTA12-600SW offer low holding current, ideal to design light dimmers for LED lamps.
  • 所有功能

    • Medium current Triac
    • Low thermal resistance with clip bonding
    • Low thermal resistance insulation ceramic for insulated BTA
    • High commutation (4Q) or very high commutation (3Q) capability
    • BTA series UL1557 certified (file ref: 81734)
    • Packages are RoHS (2011/65/EU) compliant

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - T1205

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
T1205-600G-TR
批量生产
D2PAK 工业 Ecopack2

T1205-600G-TR

Package:

D2PAK

Material Declaration**:

Marketing Status

批量生产

Package

D2PAK
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
温度(ºC) Quadrants
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
T1205-600G-TR 无法联系到经销商,请联系我们的销售办事处 Buy Direct
批量生产
EAR99 NEC Tape And Reel D2PAK - - I, II, III 0.592 / 50
更多信息

Triggering gate current max (mA) (I, II, III):

5, 5, 5

Triggering gate current max (mA) (I, II, III, IV):

-

Repetitive peak off-state voltage (V) (max):

600

单价(US$):

0.592

Country of Origin:

CHINA

T1205-600G-TR

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.592 / 50

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

D2PAK

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Quadrants

I, II, III

Triggering gate current max (mA) (I, II, III)

5, 5, 5

Triggering gate current max (mA) (I, II, III, IV)

-

Repetitive peak off-state voltage (V) (max)

600

Budgetary Price (US$)* / Qty

0.592 / 50

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商