Z0109M1

批量生产

600V, 1A, Standard Triac in SO-8

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
开始
Partner products
Sales Briefcase

产品概述

描述

The Z0109M1 Triac, housed in SO-8 surface mount package, enables compact power control designs compatible with automated assembly lines. This device achieves an on/off and phase angle control where low triggering energy is required.
It can be controlled directly from a microcontroller and is able to drive resistive or inductive low current AC loads.
  • 所有功能

    • Low current Triac, IT(RMS) = 1 A
    • Logic level 4-triggering quadrants
    • SMD package with 4.9 x 6 mm2 total size
    • 4 mm A1-A2 creepage distance compatible with IEC 60664-1 pollution degree 3 at 250 V, overvoltage category 2, material group 3a and 3b
    • ECOPACK2 compliant component
    • Dual footprint compatible with SO-8 and SOT-223

特别推荐

EDA符号、封装和3D模型

STMicroelectronics - Z0109M1

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
Z0109M1
批量生产
SO-8 工业 Ecopack2

Z0109M1

Package:

SO-8

Material Declaration**:

Marketing Status

批量生产

Package

SO-8
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
温度(ºC) Quadrants
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
Z0109M1 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tape And Reel SO-8 - - I, II, III, IV 0.085 / 1k
更多信息

Triggering gate current max (mA) (I, II, III):

-

Triggering gate current max (mA) (I, II, III, IV):

10, 10, 10, 10

Repetitive peak off-state voltage (V) (max):

600

单价(US$):

0.085

Country of Origin:

CHINA

Z0109M1

供货状态

批量生产

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.085 / 1k

ECCN (EU)

NEC

包装类型

Tape And Reel

封装

SO-8

Operating Temperature (°C)

(最小值)

-

(最大值)

-

Quadrants

I, II, III, IV

Triggering gate current max (mA) (I, II, III)

-

Triggering gate current max (mA) (I, II, III, IV)

10, 10, 10, 10

Repetitive peak off-state voltage (V) (max)

600

Budgetary Price (US$)* / Qty

0.085 / 1k

Country of Origin

CHINA

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商